Lab Scale Celsius® Pak Overpouch
The Overpouch for lab-scale Celsius® Paks provides a highly restrictive gas barrier that eliminates oxygen and water vapor transmission. This accessory is primarily used for stability tests with a lab-scale Celsius® Pak to overcome effects of high surface area to volume ratio.
Web prices – only available through online purchase
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your product
Aluminum foil overpouches for Celsius® Pak are used to eliminate oxygen and water vapor transmission. This accessory is primarily used for stability tests where small volume single-use bags have an extreme surface area to volume ratio. Water loss in such single-use bags can impact stability skewing the 'true' results.
- Foil material for steam sterilization applications
- High gas and water barrier
- Pre-printing available
Formula: PET|Nylon|Aluminum Foil|CPP
Method of Sealing: Impulse or Heat
Method of Sterilization: Steam
Applications
-
Application AreaFrozen Storage & Shipping
-
Process Step
-
8799058592352
- 8799058657888
-
8799058592352
General Specifications
-
TubingAlu Foil
Materials of Construction
-
Film Material8798986699360
Product Information
-
Brand8798957601376
Sterility/Purity
-
Delivery Condition8798979031648