Opta® SFT Female Sterile connector, 3/4" HB. For assembly with Silicone tubing
The Opta® SFT range of Sterile Connectors allows fast and reliable sterile connection and sterile fluid transfer between two separate, pre-sterilized process components in biopharmaceutical manufacturing operations.
- Catalog No.:
- 640FL034M---D
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Opta® SFT Sterile connector
The Opta® SFT range of Sterile Connectors allows fast and reliable sterile connection and sterile fluid transfer between two separate, pre-sterilized process components in biopharmaceutical manufacturing operations.
- Male and female connector couplings sealed with sterilizing grade PES membrane: Allows for sterile fluid transfer in non classified & classified environments
- Male and female connector couplings: Allows for “error proofing” of designs to prevent mistaken connections
- Sterilizable by gamma irradiation & autoclave: Flexible implementation of hybrid single-use and multiple use technologies
- This connector has been qualified applying the most stringent and innovative test regimes including sterility assurance proven by immersion of a connector prior to connection (30 min, static) as well as connected Opta® (10min under recirculation) connectors in 10E6 CFU/mL of B. Diminuta.
- 100 % of connectors integrity tested: highest security
The OPTA® SFT-I connectors can be integrated into Sartorius Stedim Biotech assemblies and are also available as individual divice for end-user assembly with silicone tubing. The Opta® SFT- D is available as individual device for end-user assembly with TPE tubing and autoclave sterilization.
- 3-step operation: Fast, robust and repeatable operation
- All hose barb connections intensively qualified: Safe and robust tubing connections
- Fully integrated supply chain for Opta® SFT-I incorporating single-use assemblies from Sartorius Stedim Biotech: Streamlined supply chain, highest security of supply
-
Del - Connector
-
Weiblicher großer Konnektorkörper
-
Cuerpo de conector grande
-
corpo del connettore femmina grande
-
大コネクター本体(メス)
-
corpo de conector grande fêmea
-
розетка
-
大型female连接器
-
Female Connector
-
hembra
- крупный корпус разъема
-
Weiblicher großer Konnektorkörper
Applications
-
Application Area
-
Connections
-
Connections
-
Connections
-
Connections
-
Connections
-
Connections
-
Connections
-
Connections
- Connections
-
Connections
-
Process Step
-
8799058723424
-
8799058756192
-
8799058625120
-
8799058821728
- 8799058854496
-
8799058723424
Connections (Physical)
-
Connection Method8798967726688
-
Connection Time
-
30 sec.
-
30 sec.
-
30 sec.
-
30 sec.
-
30 sec.
-
30 sec.
-
30 sec.
-
30 sec.
- 30 sec.
-
30 sec.
-
Connections3/4" Hose Barb for Silicone
-
Connector Gender8798967923296
General Specifications
-
TubingTuflux® SIL
Materials of Construction
-
Connector Material
-
Polycarbonate (PC)
-
Polycarbonate (PC)
-
Polycarbonate (PC)
-
Polycarbonate (PC)
-
Polycarbonate (PC)
-
Polycarbonate (PC)
-
Polycarbonate (PC)
-
Polycarbonate (PC)
- Polycarbonate (PC)
-
Polycarbonate (PC)
-
Membrane Material8799043650144
-
Sealing Material8799083463264
-
Tubing Material8799090967136
Operating Conditions
-
Operating Pressure40 °C: 3 bar
Product Information
-
Brand8798949802592
-
Pack Size10
-
TypeSingle-use device
Sterility/Purity
-
Delivery Condition8798979064416
-
Sterilization Method
-
8799086412384
- 8799086641760
-
8799086412384
Usage Protocols
-
Sterilization Procedures
-
Autoclaving (2 × 30 minutes at 125°C (257 °F))
- Gamma Irradiation (≤ 50 kGy)
-
Autoclaving (2 × 30 minutes at 125°C (257 °F))