Resolute® BioSMB PD Consumables
Continuous Single-Use, Multicolumn Chromatography
Dedicated consumables for the Resolute® BioSMB PD multi-column chromatography system.
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your product
Products (8)
The Resolute® BioSMB PD system comes as a fully functional multi-use system for the laboratory environment. Consumables of the system are replaceable and can be used at the required frequency. The following consumables are available for Resolute® BioSMB PD:
- Conductivity sensor
- Pressure transducer
- pH probe
- Column holder pack
- 1 mm tubing kit
- 3 mm tubing kit
- 1 mm valve cassette and tubing
- 3 mm valve cassette and tubing
- pH housing
Product Information
-
Brand8800647807584