Clipster® Hand Held Tool blades
Clipster® hand held tool blades are a mandatory multi-use consumable to perform the disconnection steps with the Clipster® hand held tool. It is recommended to change the blade after performing 100 cuts.
Web prices – only available through online purchase
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your product
Products (0)
Clipster® is a single-use solution to disconnect single-use transfer lines and bag assemblies used in biopharmaceutical applications maintaining sterility. The Clipster® is a single-use device that completes our range of solutions for performing sterile disconnections of tubing. The Clipster® is robust, quick and easy to use. The disconnection is performed with a hand-held tool which ensures quick and easy execution in various space requirements. Clipster® is the sole solution that can be installed by the operator at the point of disconnection. As not being in fluid contact Clipster® can be easily validated.
- Mechanical disconnection: can be performed on platinum cured silicone and thermoplastic tubings (see datashhet for list of validated materials)
- Sterility Assurance: Proven during validation with bacterial challenge via immersion in B. Atropheus at 10E6 CFU/mL
- Error proof design: Prevents mistakes
- 4-step operation: Easy, quick, robust and repeatable
- Intensively qualified: Safe and robust
- Available as stand alone product or preassembled: Flexible
- Portable hand tool: Easy to use
Product Information
-
Brand8798956094048
Even nicer description
test
Clipster® is a single-use solution to disconnect single-use transfer lines and bag assemblies used in biopharmaceutical applications maintaining sterility.
even nicer description
Even nicer description