Cubis II® Advanced Precision Balance with 1 mg Readability and Stainless Steel Draft Shield Frame and QP99 software package
Top Features of the Cubis II® Advanced Precision Balance
- Confident compliance (21 CFR Part 11 and EU Annex 11) and complete traceability
- Stainless steel draft shield frame
- All-inclusive software package QP99 (includes compliance and complex weighing)
Popular Applications for the Cubis II® Advanced Precision Balance
- Pipette checking according to DIN EN ISO 8655
- Weighing of chemically sensitive samples
- Particulate matter weighing
- Catalog No.:
- MCA623SR-S00
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Cubis® II Balances
Advanced User Interface MCA
Even in the most complex lab scenarios, this interface provides advanced user guidance with outstanding ease-of-use. The 7” high-performance color touch screen features touch, scroll and swipe functionality and includes factory-installed weighing applications.
All-Inclusive Package QP99
The software application package All-Inclusive includes four sub-packages for compliance (Pharma QP1), complex weighing applications (Advanced QP2), weighing applications and helpful tools (Utilities QP3) and connectors for data exchange (Connectivity QP4).
- Stainless Steel Draft Shield Frame
- Flat, stainless steel draft shield.
Compliance Information
-
Legal Verification8800451297888
Connections (Data)
-
Data Interface
-
8798977229408
-
8798977557088
-
8798977589856
-
8798977622624
-
8798977458784
- 8798977294944
-
8798977229408
Dimensions
-
Draft shield dimensions (D x H x W)154 x 275 x 154 mm
-
Weighing Pan Dimensions140 x 140 mm
Features
-
Adjustment8798940791392
-
Display8798982177376
-
Leveling8800451265120
-
Operation8799065178720
-
Scale Interval1 mg
General Specifications
-
Draft Shield
-
8800778879584
- 8798983946848
-
8800778879584
-
Minimal Sample Weight according to USP and PhEur (optimal)820 mg
Operating Conditions
-
Maximum Weighing Capacity620 g
Product Information
-
Balance Type8798947836512
-
Brand8798956356192
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.