Cubis II® Advanced Precision Balance with 1 mg Readability and Manual Glass Draft Shield and QP99 software package
Top Features of the Cubis II® Advanced Precision Balance
- Confident compliance (21 CFR Part 11 and EU Annex 11) and complete traceability
- Manual glass draft shield
- All-inclusive software package QP99 (includes compliance and complex weighing)
Popular Applications for the Cubis II® Advanced Precision Balance
- Pharma compliant weighing
- Industrial/manufacturing weight measurement
- Chemical analysis and consumer care
- Catalog No.:
- MCA5203SE-S00
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Cubis® II Balances
Advanced User Interface MCA
Even in the most complex lab scenarios, this interface provides advanced user guidance with outstanding ease-of-use. The 7” high-performance color touch screen features touch, scroll and swipe functionality and includes factory-installed weighing applications.
All-Inclusive Package QP99
The software application package All-Inclusive includes four sub-packages for compliance (Pharma QP1), complex weighing applications (Advanced QP2), weighing applications and helpful tools (Utilities QP3) and connectors for data exchange (Connectivity QP4).
Manual Glass Draft Shield
Manual glass draft shield for precision balances. Glass is coated with a conductive layer to protect against electrostatic influence.
Compliance Information
-
Legal Verification8800451297888
Connections (Data)
-
Data Interface
-
8798977229408
-
8798977557088
-
8798977589856
-
8798977622624
-
8798977458784
- 8798977294944
-
8798977229408
Dimensions
-
Draft shield dimensions (D x H x W)191 x 172 x 193 mm
-
Weighing Pan Dimensions206 x 206 mm
Features
-
Adjustment8798940791392
-
Display8798982177376
-
Leveling8800451265120
-
Operation8799065178720
-
Scale Interval1 mg
General Specifications
-
Draft Shield
-
8798983783008
- 8800778912352
-
8798983783008
-
Minimal Sample Weight according to USP and PhEur (optimal)820 mg
Operating Conditions
-
Maximum Weighing Capacity5200 g
Product Information
-
Balance Type8798947836512
-
Brand8798956356192
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.