• Shop
  • Weighing
  • Cubis II® Advanced Precision Balance with 10 mg Readability, Without Draft Shield and QP99 software package

Cubis II® Advanced Precision Balance with 10 mg Readability, Without Draft Shield and QP99 software package

Top Features of the Cubis II® Advanced Precision Balance

  • Confident compliance (21 CFR Part 11 and EU Annex 11) and complete traceability
  • Stainless steel weighing pan
  • All-inclusive software package QP99 (includes compliance and complex weighing)

Popular Applications for the Cubis II® Advanced Precision Balance

  • Pharma compliant weighing
  • Industrial/manufacturing weight measurement
  • Chemical analysis and consumer care

Catalog No.: 
MCA4202S0-S00

*Custom/bulk order quotes are provided within 24 hours of request.

Advanced User Interface MCA

Even in the most complex lab scenarios, this interface provides advanced user guidance with outstanding ease-of-use. The 7” high-performance color touch screen features touch, scroll and swipe functionality and includes factory-installed weighing applications.

All-Inclusive Package QP99

The software application package All-Inclusive includes four sub-packages for compliance (Pharma QP1), complex weighing applications (Advanced QP2), weighing applications and helpful tools (Utilities QP3) and connectors for data exchange (Connectivity QP4).

Stainless Steel Weight Pan

The weighing pan is easy to clean and maintain and is optimal for the weighing of high-capacity samples.

Compliance Information

  • Legal Verification
    8800451297888

Connections (Data)

  • Data Interface
    • 8798977229408
    • 8798977557088
    • 8798977589856
    • 8798977622624
    • 8798977458784
    • 8798977294944

Dimensions

  • Draft shield dimensions (D x H x W)
    No Draft Shield
  • Weighing Pan Dimensions
    206 x 206 mm

Features

  • Adjustment
    8798940791392
  • Display
    8798982177376
  • Leveling
    8800451265120
  • Operation
    8799065178720
  • Scale Interval
    10 mg

General Specifications

  • Draft Shield
    8798983619168
  • Minimal Sample Weight according to USP and PhEur (optimal)
    8200 mg

Operating Conditions

  • Maximum Weighing Capacity
    4200 g

Product Information

  • Balance Type
    8798947836512
  • Brand
    8798956356192

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.