• Shop
  • Weighing
  • Cubis II Advanced Analytical Balance with 0.1 mg readability, Manual Glass Draft Shield, and QP99 software package

Cubis II Advanced Analytical Balance with 0.1 mg readability, Manual Glass Draft Shield, and QP99 software package

Top Features of the Cubis II® Advanced Analytical Balance

  • Confident compliance (21 CFR Part 11 and EU Annex 11) and complete traceability
  • Manual glass draft shield
  • All-inclusive software package QP99 (includes compliance and complex weighing)

Popular Applications for the Cubis II® Advanced Analytical Balance

  • Pharma compliant weighing
  • Pipette checking according to DIN EN ISO 8655
  • Chemical analysis and consumer care

Catalog No.: 
MCA324SU-S00

*Custom/bulk order quotes are provided within 24 hours of request.

Advanced User Interface MCA

Even in the most complex lab scenarios, this interface provides advanced user guidance with outstanding ease-of-use. The 7” high-performance color touch screen features touch, scroll and swipe functionality and includes factory-installed weighing applications.

All-Inclusive Package QP99

The software application package All-Inclusive includes four sub-packages for compliance (Pharma QP1), complex weighing applications (Advanced QP2), weighing applications and helpful tools (Utilities QP3) and connectors for data exchange (Connectivity QP4).

Manual Draft Shield

Manual glass analytical draft shield chamber has smooth-action doors that open wide and provide unimpeded access to the weighing chamber without interfering braces. Glass is coated with conductive layer to protect against electrostatic influence.

Compliance Information

  • Legal Verification
    8800451297888

Connections (Data)

  • Data Interface
    • 8798977229408
    • 8798977557088
    • 8798977589856
    • 8798977622624
    • 8798977458784
    • 8798977294944

Dimensions

  • Draft shield dimensions (D x H x W)
    191 x 261 x 193 mm
  • Weighing Pan Dimensions
    85 x 85 mm

Features

  • Adjustment
    8798940791392
  • Display
    8798982177376
  • Leveling
    8800451265120
  • Operation
    8799065178720
  • Scale Interval
    0.1 mg

General Specifications

  • Draft Shield
    8798983783008
  • Minimal Sample Weight according to USP and PhEur (optimal)
    82 mg

Operating Conditions

  • Maximum Weighing Capacity
    320 g

Product Information

  • Balance Type
    8798947738208
  • Brand
    8798956356192

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.