• Shop
  • Weighing
  • Cubis II® Advanced Analytical Balance with 0.1 mg readability, Automatic Draft Shield + Ionizer, and QP99 software package

Cubis II® Advanced Analytical Balance with 0.1 mg readability, Automatic Draft Shield + Ionizer, and QP99 software package

Top Features of the Cubis II® Advanced Analytical Balance

  • Confident compliance (21 CFR Part 11 and EU Annex 11) and complete traceability
  • Glass motorized draft shield and integrated ionizer
  • All-inclusive software package QP99 (includes compliance and complex weighing)

Popular Applications for the Cubis II® Advanced Analytical Balance

  • Pharma compliant weighing
  • Pipette checking according to DIN EN ISO 8655
  • Chemical analysis and consumer care

Catalog No.: 
MCA324SI-S00

*Custom/bulk order quotes are provided within 24 hours of request.

Advanced User Interface MCA

Even in the most complex lab scenarios, this interface provides advanced user guidance with outstanding ease-of-use. The 7” high-performance color touch screen features touch, scroll and swipe functionality and includes factory-installed weighing applications.

All-Inclusive Package QP99

The software application package All-Inclusive includes four sub-packages for compliance (Pharma QP1), complex weighing applications (Advanced QP2), weighing applications and helpful tools (Utilities QP3) and connectors for data exchange (Connectivity QP4).

Automatic Draft Shield

Automatic, glass motorized draft shield with learning capability offers user-friendly operation and easy customization to the changing requirements of different applications. Includes an integrated ionizer to eliminate interfering electrostatic charges on samples and sample containers.

Compliance Information

  • Legal Verification
    8800451297888

Connections (Data)

  • Data Interface
    • 8798977229408
    • 8798977557088
    • 8798977589856
    • 8798977622624
    • 8798977458784
    • 8798977294944

Dimensions

  • Draft shield dimensions (D x H x W)
    154 x 250 x 192 mm
  • Weighing Pan Dimensions
    85 x 85 mm

Features

  • Adjustment
    8798940791392
  • Display
    8798982177376
  • Leveling
    8800451265120
  • Operation
    8799065178720
  • Scale Interval
    0.1 mg

General Specifications

  • Draft Shield
    8798983750240
  • Minimal Sample Weight according to USP and PhEur (optimal)
    82 mg

Operating Conditions

  • Maximum Weighing Capacity
    320 g

Product Information

  • Balance Type
    8798947738208
  • Brand
    8798956356192

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.