• Shop
  • Weighing
  • Cubis II® Advanced Micro Balance with 0.001|0.002|0.005 mg readability, Automatic Round Glass Draft Shield and QP99 software package

Cubis II® Advanced Micro Balance with 0.001|0.002|0.005 mg readability, Automatic Round Glass Draft Shield and QP99 software package

Top Features of the Cubis II® Advanced Micro Balance

  • Poly range readability
  • Automatic round glass draft shield
  • All-inclusive software package QP99 (includes compliance and complex weighing)

Popular Applications for the Cubis II® Advanced Micro Balance

  • Pipette checking according to DIN EN ISO 8655
  • Weighing of chemically sensitive samples
  • Particulate matter weighing

Catalog No.: 
MCA3.6PM-S00

*Custom/bulk order quotes are provided within 24 hours of request.

Advanced User Interface MCA

Even in the most complex lab scenarios, this interface provides advanced user guidance with outstanding ease-of-use. The 7” high-performance color touch screen features touch, scroll and swipe functionality and includes factory-installed weighing applications.

All-Inclusive Package QP99

The software application package All-Inclusive includes four sub-packages for compliance (Pharma QP1), complex weighing applications (Advanced QP2), weighing applications and helpful tools (Utilities QP3) and connectors for data exchange (Connectivity QP4).

Manual Stainless Steel Draft Shield

Automatic, motorized, round 100% glass draft shield with learning capability for ultra-microbalance and microbalances. The glass is coated with conductive layer to protect against electrostatic influences.

Compliance Information

  • Legal Verification
    8800451297888

Connections (Data)

  • Data Interface
    • 8798977229408
    • 8798977557088
    • 8798977589856
    • 8798977622624
    • 8798977458784
    • 8798977294944

Dimensions

  • Draft shield dimensions (D x H x W)
    67 x Ø 80 mm
  • Weighing Pan Dimensions
    Ø 30 mm

Features

  • Adjustment
    8798940791392
  • Display
    8798982177376
  • Leveling
    8800451265120
  • Operation
    8799065211488
  • Scale Interval
    0.001|0.002|0.005 mg

General Specifications

  • Draft Shield
    • 8798983586400
    • 8800778945120
  • Minimal Sample Weight according to USP and PhEur (optimal)
    0.82 mg

Operating Conditions

  • Maximum Weighing Capacity
    1.1|2.1|3.1 g

Product Information

  • Balance Type
    8798947770976
  • Brand
    8798956356192

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.