Choose your Cubis® II Balances
For scientists in R&D and analytical laboratories needing the most reliable lab weighing results, the Sartorius Cubis® II is a completely configurable, high-performance portfolio of balance hardware and software that will align with your unique demands and compliance requirements to maximize operational efficiency and experimental outcomes.All modules of the Cubis® II balance were designed for intuitive operation, further aided by intelligent diagnostic systems. These design elements guarantee a higher degree of repeatability for different workflows while lowering the probability of human error during measurement.
Compliance Information
-
Legal Verification8800451330656
-
Regulatory Requirements
-
8799060099680
-
8799060132448
-
8799060165216
- 8799060197984
-
8799060099680
Connections (Data)
-
Data Interface
-
8798977229408
-
8798977557088
-
8798977589856
-
8798977622624
-
8798977458784
- 8798977294944
-
8798977229408
Dimensions
-
Weighing Pan Dimensions206 × 206 mm | 400 × 300 mm
Features
-
Adjustment8798940791392
-
Display8798982177376
-
Leveling8799037194848
-
Operation8799065178720
-
Scale Interval100 mg – 1000 mg
General Specifications
-
Additional Product Specifications
-
S00 Standard version non-verified
-
all units
-
S01 Standard version non-verified
-
metric units only
-
CCN Balance with Type Approval Certificate for China
-
CEU Verified balance with EC Type Approval Certificate (for EU except France)
-
CFR Verified balance with EC Type Approval Certificate for France only
-
OBR Balance with Type Approval Certificate for Brazil
-
OIN Balance with Type Approval Certificate for India
-
OJP Balance with Type Approval Certificate for Japan
- ORU Balance with Type Approval Certificate for Russia
-
S00 Standard version non-verified
-
Draft Shield8798983619168
-
Minimal Sample Weight according to USP and PhEur (optimal)82 g - 820 g
Operating Conditions
-
Maximum Weighing Capacity11200 g – 70200 g
Product Information
-
Balance Type8798947705440
-
Brand8798956356192
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.