4Cell® BHK-21 CD Medium 2x500mL Bottles
The 4Cell® BHK-21 CD Medium is complete medium, ready-to-use, chemically defined, serum-free, animal component-free, antibiotic-free and hydrolysate-free; designed to support high density growth and maintenance of BHK-21 suspension cell lines used for viral vaccine production.
- Catalog No.:
- CFV3FA0002
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your 4Cell® BHK CD Medium
The 4Cell® BHK-21 CD medium is designed for use in suspension culture systems for viral vaccine production.
english family
Application Note
Datasheet
Safety Datasheet
User Manual
Applications
-
Application8799044665952
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
Features
-
Serum Free8799107383904
General Specifications
-
Membrane Color | Grid Color
-
8799002428000
-
8799002362464
- 8799002460768
-
8799002428000
Physicochemical Information
-
Adherence/Suspension8798940430944
-
Chemically Defined (CD)
-
CD
-
CD
-
CD
-
CD
-
CD
-
CD
-
CD
-
CD
- CD
-
CD
-
Protein Free8799107383904
Product Information
-
Brand8798956749408
-
Package Type8799066587744
-
Packaging2 x 500 mL
Sterility/Purity
-
Delivery Condition8798979064416
Storage Conditions
-
Storage Conditions8799086969440
Volume
-
Volume500mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.