Cubis II® Advanced Micro Balance with 0.001|0.002|0.005 mg readability, Automatic Round Glass Draft Shield and QP99 software package
Top Features of the Cubis II® Advanced Micro Balance
- Poly range readability
- Automatic round glass draft shield
- All-inclusive software package QP99 (includes compliance and complex weighing)
Popular Applications for the Cubis II® Advanced Micro Balance
- Pipette checking according to DIN EN ISO 8655
- Weighing of chemically sensitive samples
- Particulate matter weighing
- Catalog No.:
- MCA3.6PM-S00
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Cubis® II Balances
Advanced User Interface MCA
Even in the most complex lab scenarios, this interface provides advanced user guidance with outstanding ease-of-use. The 7” high-performance color touch screen features touch, scroll and swipe functionality and includes factory-installed weighing applications.
All-Inclusive Package QP99
The software application package All-Inclusive includes four sub-packages for compliance (Pharma QP1), complex weighing applications (Advanced QP2), weighing applications and helpful tools (Utilities QP3) and connectors for data exchange (Connectivity QP4).
Manual Stainless Steel Draft Shield
Automatic, motorized, round 100% glass draft shield with learning capability for ultra-microbalance and microbalances. The glass is coated with conductive layer to protect against electrostatic influences.
User Manual
Compliance Information
-
Legal Verification8800451297888
Connections (Data)
-
Data Interface
-
8798977229408
-
8798977557088
-
8798977589856
-
8798977622624
-
8798977458784
- 8798977294944
-
8798977229408
Dimensions
-
Draft shield dimensions (D x H x W)67 x Ø 80 mm
-
Weighing Pan DimensionsØ 30 mm
Features
-
Adjustment8798940791392
-
Display8798982177376
-
Leveling8800451265120
-
Operation8799065211488
-
Scale Interval0.001|0.002|0.005 mg
General Specifications
-
Draft Shield
-
8798983586400
- 8800778945120
-
8798983586400
-
Minimal Sample Weight according to USP and PhEur (optimal)0.82 mg
Operating Conditions
-
Maximum Weighing Capacity1.1|2.1|3.1 g
Product Information
-
Balance Type8798947770976
-
Brand8798956356192
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.